IESNA:LM-63-2002
[TEST]P943710
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40050
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3653.4 3630.5 3582.6 3541 3530.5 3534.7 3547.2 3570.1 3590.9 3597.2
3599.2 3630.5 3695 3801.2 3978.1 4227.9 4531.8 4898.2 5366.6 5924.5
6557.3 7331.7 8270.6 9338.5 10487.6 11722 12906.5 13458.1 12650.4 9775.6
5318.7 1500.9 460.1 272.7 156.1 64.5 0
3653.4 3640.9 3590.9 3549.3 3538.9 3541 3553.4 3576.3 3595.1 3601.3
3605.5 3638.8 3701.2 3813.7 3986.4 4238.3 4546.4 4914.9 5395.7 5953.6
6607.3 7404.6 8380.9 9425.9 10595.8 11861.5 13021 13520.6 12523.4 9557
5071 1407.2 445.5 249.8 145.7 58.3 0
3653.4 3636.7 3588.8 3545.1 3526.4 3528.5 3534.7 3547.2 3555.5 3563.9
3576.3 3611.7 3678.3 3784.5 3959.4 4190.4 4486 4835.8 5287.5 5839.1
6528.2 7390 8401.7 9525.8 10691.6 11928.1 13095.9 13703.8 12964.8 10323.1
6128.5 2260.7 603.7 299.8 176.9 68.7 0
3653.4 3628.4 3582.6 3534.7 3509.7 3503.5 3507.6 3509.7 3509.7 3524.3
3545.1 3584.7 3651.3 3755.4 3905.3 4125.9 4419.4 4777.5 5229.2 5778.8
6524 7415 8551.6 9831.8 11143.3 12429.8 13630.9 14309.5 13934.8 11982.2
8226.8 3980.2 1199.1 437.2 212.3 66.6 0
3653.4 3628.4 3584.7 3534.7 3503.5 3497.2 3501.4 3501.4 3501.4 3518.1
3555.5 3590.9 3647.1 3736.6 3871.9 4075.9 4371.5 4740 5193.8 5772.5
6536.5 7554.5 8868 10423 12021.8 13454 14609.3 15342.1 15429.5 14430.3
11507.6 6921.6 2939.3 749.4 251.9 58.3 0
3653.4 3622.1 3578.4 3528.5 3495.2 3488.9 3495.2 3503.5 3503.5 3520.1
3559.7 3588.8 3632.5 3728.3 3871.9 4075.9 4363.2 4740 5202.1 5812.1
6609.4 7704.3 9174 10966.3 12785.7 14365.7 15523.2 16385 16913.7 16576.5
14367.8 10087.9 4831.6 1517.6 322.7 74.9 0
3653.4 3628.4 3582.6 3530.5 3497.2 3488.9 3493.1 3501.4 3501.4 3518.1
3555.5 3595.1 3651.3 3742.9 3884.4 4092.6 4384 4750.4 5208.4 5787.1
6551.1 7571.1 8890.9 10423 12005.1 13468.5 14675.9 15516.9 15629.3 14530.2
11772 7188.1 2824.9 728.6 210.3 56.2 0
3653.4 3632.5 3588.8 3536.8 3503.5 3495.2 3501.4 3507.6 3513.9 3530.5
3557.6 3601.3 3672.1 3778.3 3930.2 4140.5 4438.2 4800.4 5252.1 5818.3
6567.7 7512.8 8655.7 9902.6 11178.7 12467.2 13689.2 14374.1 13905.7 12075.9
8462.1 4067.6 1213.6 455.9 216.5 66.6 0
3653.4 3638.8 3593 3543 3516 3511.8 3520.1 3536.8 3551.4 3565.9
3584.7 3622.1 3695 3809.5 3980.2 4215.4 4508.9 4864.9 5310.4 5849.5
6532.3 7379.6 8372.6 9457.1 10589.6 11813.6 13016.8 13622.6 12985.6 10799.8
6823.8 2681.2 768.1 366.4 195.7 79.1 0
3653.4 3643 3595.1 3545.1 3522.2 3520.1 3534.7 3563.9 3588.8 3603.4
3618 3655.4 3724.1 3840.7 4019.7 4271.6 4579.7 4952.3 5410.3 5964
6605.2 7402.5 8320.5 9351 10445.9 11659.5 12814.9 13268.7 12411 9634.1
5279.2 1590.4 485 245.6 131.1 52 0
3653.4 3640.9 3595.1 3545.1 3522.2 3522.2 3536.8 3563.9 3590.9 3603.4
3615.9 3647.1 3717.9 3828.2 4005.2 4250.8 4556.8 4946.1 5406.1 5930.7
6561.5 7325.5 8239.3 9276 10321 11534.6 12715 13272.9 12548.4 9923.4
5622.6 1767.4 512.1 266.5 137.4 47.9 0
